??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BCS S10T401-XXSFNC-SZ02-T07
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S10T401-XXSFNC-SZ02-T07
VERF
Availability
Available
BC
Order code
BCS00A3
AB
Product identifier
BCS S10T401-XXSFNC-SZ02-T07
PX
Product view
44693_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
IODD
IO Device Description
BG
Dimensions
Ø 18 x 61 mm
SORT
Special application areas
Extreme Temperaturen. Hochdruck.
GW
Housing material
Stainless steel (1.4301)
RW
Range
AN
Connection type
Connector
EIN
Installation
not flush
RH
with/without Frame-Holder
TASK
Tasks
Measure: Level.
BFORM
Style
M18x1
BSU
Operating voltage Ub
SF
Switching function
SN
Interface
Special interface
IEC
Protection degree
IP68
UT
Ambient temperature
-10...180 °C
ZUL
Approval/Conformity
CE;WEEE;EAC
WEBINC
Product family
Capacitive heads;Level sensor with contact;with Special Properties
WEIGHT
Weight
92,00 g
TRAFFIC
Customs number
85365019
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BCS_HT_SENSOREN_DE_0910_DRW_872034_00_000.pdf
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions