??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BIS V-6106-034-C102
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS V-6106-034-C102
VERF
Availability
Available
BC
Order code
BIS014C
AB
Product identifier
BIS V-6106-034-C102
PX
Product view
50985_02
POS
position
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BIS014C
GW
Housing material
Zinc
WEIGHT
Weight
967 g
TRAFFIC
Customs number
85437090
PG
RFID Technology
Universal processors
SORT
Special application areas
Condition Monitoring. IO-Link.
RWH
Number of connectable R/W heads / antennas
4
SN
Interface
Ethernet/IP
IEC
Protection degree
IP65
UT
Ambient temperature
0...60 °C
ZUL
Approval/Conformity
CE;EAC;cULus;WEEE
BG
Dimensions
48 x 62 x 172 mm
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BIS_V_6106_034_C00x_DE_L18_DOK_911291_05_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BIS_V_6106_034_C00x_EN_L18_DOK_911292_05_000.pdf
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions