??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BIS VL-306-001-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VL-306-001-S4
VERF
Availability
Available
BC
Order code
BIS00UJ
AB
Product identifier
BIS VL-306-001-S4
PX
Product view
50041_01
TECH
Tech. Details
Tech. Detail
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
BG
Dimensions
Ø 12 x 42.5 mm
GW
Housing material
Brass
AF
Antenna type
round
WEIGHT
Weight
321 g
TRAFFIC
Customs number
85437090
EIN
Installation
metal-free (clear zone)
PG
RFID Technology
LF (125 kHz)
IEC
Protection degree
IP67
ZUL
Approval/Conformity
CE;WEEE;EAC
SORT
Special application areas
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BIS_VL_306_001_S4_DE_A19_DRW_898993_01_000.pdf
MANUALEN
Manual EN
IODD
IO Device Description
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions