??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BMF 204K-PS-C-2A-SA2-S49-00,98
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 204K-PS-C-2A-SA2-S49-00,98
VERF
Availability
Available
BC
Order code
BMF00M3
AB
Product identifier
BMF 204K-PS-C-2A-SA2-S49-00,98
PX
Product view
43996_03
TECH
Tech. Details
Tech. Detail
ICON
EDZ
IODD
IO Device Description
AN
Connection type
Cable with connector
GW
Housing material
PA
BG
Dimensions
16.8 x 2.9 x 4.5 mm
TASK
Tasks
Detection: End position.
SORT
Special application areas
SF
Switching function
Normally open contact (NO)
SN
Interface
PNP
IEC
Protection degree
IP67
CONSTYLE
Connector design
M8x1
ZUL
Approval/Conformity
cULus;CE;WEEE;EAC
WEBINC
Product family
C-slot (10-slot/rounded slot)
WEIGHT
Weight
18,00 g
TRAFFIC
Customs number
85365019
MANUALDE
Manual DE
MANUALEN
Manual EN
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions