??
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BNI IOL-104-S02-Z012
HELP_VARIABLE
Company
Balluff
Description
I/O modules
Bill of material
BALLUFF BNI IOL-104-S02-Z012
VERF
Availability
Available
BC
Order code
BNI00CR
AB
Product identifier
BNI IOL-104-S02-Z012
PX
Product view
56356_01
IEC
Protection degree
IP67
TECH
Tech. Details
Tech. Detail
ICON
EDZ
BAL.BNI00CR
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNI_IOL_104_S02_Z012_DRF_937997_01_000.zip
WEIGHT
Weight
610 g
TRAFFIC
Customs number
85176200
BG
Dimensions
68 x 31.8 x 181.5 mm
CONPORT
Connection slots
8x M12x1 female, 5-pole, A-coded
SORT
Special application areas
IO-Link.
INOUTCONF
Inputs/outputs configurable
no
GW
Housing material
Zinc
ZUL
Approval/Conformity
CE;cULus;EAC;WEEE
WEBINC
Product group
IO-Link sensor/actuator hubs
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_104_S02_Z012_DE_F18_DOK_940531_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNI_IOL_104_S02_Z012_EN_E18_DOK_940290_00_000.pdf
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions