??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have currently no CAD models available for download or mail delivery.
CAD model selection
BALLUFF BNS 819-B02-D12-61-12-10-FD-S80R
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 61
Bill of material
BALLUFF BNS 819-B02-D12-61-12-10-FD-S80R
AB
Product identifier
BNS 819-B02-D12-61-12-10-FD-S80R
PX
Product view
0655
GF
Housing form
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
mm
L2
distance L2
36 mm
L3
gap L3
mm
FA
Function indicator
SV
Connector
EDZ
WEIGHT
Weight
g
TRAFFIC
Customs number
Previews
3D
Dimension
2D
Please wait until the preview is generated.
Embedded user actions